(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Goggle-type protective glasses, helmet-mounted

Goggle-type protective glasses, helmet-mounted

Standard Unit Price:
SGD 74.60
Days to Ship :
8 Day(s)

[Features]
· Easily mounted on helmet.
· Large lens ensures a wide field of view.
· Lens and band are replaceable.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.0
  • Trusco Code
    422-8812
  • Mass(g)
    138
  • Features
    Easy helmet attaching. A large field of view can be secured with a large lenses.
  • Lens Material
    Cellulose Acetate
  • Frame Material
    Soft PVC
  • Band Material
    Spring with (stainless steel) cover
  • Specifications
    Ventilation holes provided
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 74.60

Part Number : X-9301SPG
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.60
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.0
  • Trusco Code
    422-8812
  • Mass(g)
    138
  • Features
    Easy helmet attaching. A large field of view can be secured with a large lenses.
  • Lens Material
    Cellulose Acetate
  • Frame Material
    Soft PVC
  • Band Material
    Spring with (stainless steel) cover
  • Specifications
    Ventilation holes provided

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)