(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pull Stud (with center hole) (Part Numbers)

Pull Stud (with center hole)

Pull stud dedicated for center through type machining center.

[Features]
· Pull stud dedicated for center through type machining center

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P50T-C-2

 
Part Number
P50T-C-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipα D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Hook Width H
(mm)
d1
(mm)
G screw

SGD 56.03

1 Piece(s) 4 Day(s) or more 60°38251723854535305M24×3

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part P50T-C-2 in the Pull Stud (with center hole) series.

Similar Part Numbers

Part Number
P40T-C-1
P40T-C-2
P50T-C-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipα D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Hook Width H
(mm)
d1
(mm)
G screw

SGD 47.48

1 Piece(s) 4 Day(s) or more 45°23171015603528194M16×2

SGD 47.48

1 Piece(s) 4 Day(s) or more 60°23171015603528194M16×2

SGD 56.03

1 Piece(s) 4 Day(s) or more 45°38251723854535305M24×3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)