(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tang type MT shank new drill mill chuck (Part Numbers)

Tang type MT shank new drill mill chuck

High rigidity, high precision drill mill chuck compatible with high pressure coolants

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M5T-NDC25-80

 
Part Number
M5T-NDC25-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Length from Standard Diameter L1
(mm)
Morse Taper Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
H part OD φ/length
(mm)

SGD 293.54

1 Piece(s) 14 Day(s) 5.0~25.062229.580MT52200YCC25FS6250Outer Diameter (φ):60/Length: 25

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine

Please check the type/dimensions/specifications of the part M5T-NDC25-80 in the Tang type MT shank new drill mill chuck series.

Similar Part Numbers

Part Number
M4T-NDC13-45
M4T-NDC16-55
M4T-NDC20-70
M4T-NDC25-100
M5T-NDC20-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Length from Standard Diameter L1
(mm)
Morse Taper Mass
(g)
Supported collets Supported wrenches Wrench Hook Width H
(mm)
H part OD φ/length
(mm)

SGD 220.73

1 Piece(s) 14 Day(s) 0.5~13.036162.545MT4670YCC13FS3627Outer Diameter (φ):31/Length: 13

SGD 242.17

1 Piece(s) 8 Day(s) 2.5~16.042172.555MT4740YCC16FS4232Outer Diameter (φ):38/Length: 18.5

SGD 251.65

1 Piece(s) 14 Day(s) 3.5~20.052187.570MT41200YCC20FS5241Outer Diameter (φ):48/Length: 20

SGD 291.93

1 Piece(s) 8 Day(s) 5.0~25.062217.5100MT41900YCC25FS6250Outer Diameter (φ):60/Length: 25

SGD 267.52

1 Piece(s) 14 Day(s) 3.5~20.052209.560MT51800YCC20FS5241Outer Diameter (φ):48/Length: 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)