(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

15T/S20T/BT30/BT35 New Drill Mill Chuck (Part Numbers)

15T/S20T/BT30/BT35 New Drill Mill Chuck

High rigidity, high precision drill mill chuck compatible with high pressure coolants

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S20T-NDC7-60

 
Part Number
S20T-NDC7-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

SGD 395.25

1 Piece(s) 14 Day(s) -0.5~7.0602585S20T 7/24220YCC7FS26CSH7NAAPM7-2M8×0.7530

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part S20T-NDC7-60 in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.

Similar Part Numbers

Part Number
15T-NDC10-52PB
15T-NDC5-35
15T-NDC5-35P1
S20T-NDC7-60P1
S20T-NDC7-60P2
S20T-NDC7-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

SGD 470.36

1 Piece(s) 14 Day(s) -0.5~10.052337915T 7/24190YCC10FS33-PB---

SGD 429.81

1 Piece(s) 14 Day(s) -0.5~5.035136215T 7/2490YCC5FS10-NA---

SGD 469.81

1 Piece(s) 14 Day(s) -0.5~5.035136215T 7/2490YCC5FS10-P1---

SGD 435.28

1 Piece(s) 14 Day(s) -0.5~7.0602585S20T 7/24220YCC7FS26CSH7P1APM7-2M8×0.7530

SGD 435.28

1 Piece(s) 14 Day(s) -0.5~7.0602585S20T 7/24220YCC7FS26CSH7P2APM7-2M8×0.7530

SGD 400.44

1 Piece(s) 14 Day(s) -0.5~7.07525100S20T 7/24270YCC7FS26CSH7NAAPM7-2M8×0.7530

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)