(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

15T/S20T/BT30/BT35 New Drill Mill Chuck (Part Numbers)

15T/S20T/BT30/BT35 New Drill Mill Chuck

High rigidity, high precision drill mill chuck compatible with high pressure coolants

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BT30-NDC16-120P1

 
Part Number
BT30-NDC16-120P1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

SGD 522.71

1 Piece(s) 14 Day(s) BT302.5~16.012042168.4BT30 7/241100YCC16FS42CSH16P1APM16-2M18×1.560

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part BT30-NDC16-120P1 in the 15T/S20T/BT30/BT35 New Drill Mill Chuck series.

Similar Part Numbers

Part Number
15T-NDC10-52PB
15T-NDC5-35
15T-NDC5-35P1
BT30-NDC16-120P2
BT30-NDC16-75
BT30-NDC16-75P1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Coolant Seal Screw Included pull-stud bolt Length adjustment screw Length adjustment screw g
(mm)
Length adjustment screw ℓ max
(mm)

SGD 470.36

1 Piece(s) 14 Day(s) -0.5~10.052337915T 7/24190YCC10FS33-PB---

SGD 429.81

1 Piece(s) 14 Day(s) -0.5~5.035136215T 7/2490YCC5FS10-NA---

SGD 469.81

1 Piece(s) 14 Day(s) -0.5~5.035136215T 7/2490YCC5FS10-P1---

SGD 522.71

1 Piece(s) 14 Day(s) BT302.5~16.012042168.4BT30 7/241100YCC16FS42CSH16P2APM16-2M18×1.560

SGD 459.90

1 Piece(s) 11 Day(s) BT302.5~16.07542123.4BT30 7/24700YCC16FS42CSH16NAAPM16-2M18×1.560

SGD 473.09

1 Piece(s) 14 Day(s) BT302.5~16.07542123.4BT30 7/24700YCC16FS42CSH16P1APM16-2M18×1.560

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)