(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HSK40A/50A/63A Super G1 Chuck (Part Numbers)

HSK40A/50A/63A Super G1 Chuck

The standard model guarantees total runout accuracy within 5 μm with collet attached, making it ideal for high-balance and high-speed cutting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HSK63A-SGC20-120

 
Part Number
HSK63A-SGC20-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHSK type Retainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Screw for use D
(mm)

SGD 727.04

1 Piece(s) 14 Day(s) 633.0~20.012015212045–6068.5M22×1.5HSK63A 1/101650SG20FS50CSH2050

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-A

Please check the type/dimensions/specifications of the part HSK63A-SGC20-120 in the HSK40A/50A/63A Super G1 Chuck series.

Similar Part Numbers

Part Number
HSK40A-SGC20-90
HSK40A-SGC25S-95
HSK40A-SGC8-60
HSK63A-SGC20-90
HSK63A-SGC25-105
HSK63A-SGC8-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHSK type Retainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Screw for use D
(mm)

SGD 636.69

1 Piece(s) 14 Day(s) 403.0~20.090110905058.5M22×1.5HSK40A 1/10670SG20FS50CSE2050

SGD 894.75

1 Piece(s) 14 Day(s) 406.0~25.095115955565.0M27×1.5HSK40A 1/10750SG25FS52CSE2555

SGD 545.20

1 Piece(s) 14 Day(s) 401.0~8.06080602830.5M10 x 1.5HSK40A 1/10300SG8FS26CSE826

SGD 692.88

1 Piece(s) 14 Day(s) 633.0~20.090122904562.0M22×1.5HSK63A 1/101300SG20FS50CSE2050

SGD 750.91

1 Piece(s) 14 Day(s) 636.0~25.01051371055564.0M27×1.5HSK63A 1/101450SG25FS62CSE2560

SGD 587.56

1 Piece(s) 14 Day(s) 631.0~8.075107753036.5M10 x 1.5HSK63A 1/10810SG8FS26CSE826

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)