(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation) (Part Numbers)

Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation)

[Features]
· In addition to high accuracy and general utility, it is also capable of high-speed machining.
· New baby chuck high-speed rotation series with proven results.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BBT40-MEGA16N-165/NL

 

Part Number
BBT40-MEGA16N-165/NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Maximum Allowable Rotational Speed
(min-1)
φd
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO. Features

SGD 515.84

1 Piece(s) 8 Day(s) BT402.5 to 16-500002.5 to 16165MGN16NBC16-□48 to 6813016422,000BBT40New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining.

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part BBT40-MEGA16N-165/NL in the Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation) series.

Similar Part Numbers

Part Number
BBT30-MEGA10N-75
BBT30-MEGA10N-90
BBT30-MEGA13N-105
BBT40-MEGA16N-200
BBT40-MEGA16N-200/NL
BBT40-MEGA16N-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
Maximum Allowable Rotational Speed
(min-1)
φd
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO. Features

SGD 445.27

1 Piece(s) 8 Day(s) BT301.5 ~1075500001.5 ~1075MGN10NBC10-□38~48491030610BBT30The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

SGD 454.07

1 Piece(s) 11 Day(s) BT301.5 ~1090500001.5 ~1090MGN10NBC10-□38~48641030680BBT30The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

SGD 461.41

1 Piece(s) 11 Day(s) BT302.5 ~13105500002.5 ~13105MGN13NBC13-□44~63791335870BBT30The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

SGD 681.48

1 Piece(s) 11 Day(s) BT402.5 ~16200500002.5 ~16200MGN16NBC16-□48~6816516422300BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

SGD 554.39

1 Piece(s) 8 Day(s) BT402.5 to 16-500002.5 to 16200MGN16NBC16-□48 to 6816516422,300BBT40New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining.

SGD 556.77

1 Piece(s) 11 Day(s) BT402.5 ~1660500002.5 ~1660MGN16NBC16-□48~683116421200BBT40The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)