(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mega E Chuck (Part Numbers)

Mega E Chuck

[Features]
· High accuracy collet chuck holder for end mill processing.
· High-speed and powerful with stable grip performance.
· Tapering of the chuck body section changes how machining vibration is transmitted, enhances the attenuation effect.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BBT50-MEGA6E-120

Part Number
BBT50-MEGA6E-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

SGD 624.27

1 Piece(s) 11 Day(s) BT503~ 61203~ 636120MEN 6MEC 6-□37~45776254000BBT50

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 45000
Features Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance.

Please check the type/dimensions/specifications of the part BBT50-MEGA6E-120 in the Mega E Chuck series.

Similar Part Numbers

Part Number
BBT30-MEGA10E-90
BBT30-MEGA13E-105
BBT30-MEGA13E-50
BBT50-MEGA6E-165
BBT50-MEGA6E-90
BBT50-MEGA8E-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

SGD 459.94

1 Piece(s) 11 Day(s) BT303–10903–104190MEN10MEC10-□48–58661035900BBT30

SGD 481.95

1 Piece(s) 11 Day(s) BT303 to 121053 to 1242105MEN13MEC13-□50~608212421170BBT30

SGD 467.28

1 Piece(s) 11 Day(s) BT303 to 12503 to 1242.550MEN13MEC13-□50~58271242610BBT30

SGD 666.81

1 Piece(s) 11 Day(s) BT503~ 61653~ 643.5165MEN 6MEC 6-□37~451226254400BBT50

SGD 590.52

1 Piece(s) 11 Day(s) BT503~ 6903~ 630.590MEN 6MEC 6-□37~45476253800BBT50

SGD 624.27

1 Piece(s) 11 Day(s) BT503~ 81203~ 840.5120MEN 8MEC 8-□42~51778304100BBT50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)