(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pull stud (Part Numbers)

Pull stud

[Features]
Standard type that corresponds to model of each machine tool manufacturer
Two types of center-through compatible/non-compatible

Part Number

Configured Part Number is shown.

PSB-3

Part Number
PSB-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)

(mm)
ℓ1
(mm)
Tool type Through Center (Through blade) D 0-0.1
(mm)
d1 h7
(mm)
d2 0-0.1
(mm)
ℓ2 0-0.1
(mm)
ℓ3
(mm)
H
(mm)
G θ° d3
(mm)
Standard Set Mass
(g)

SGD 37.94

1 Piece(s) 4 Day(s) or more BT402360356MAS-1-15171028519M1645゜-310075

Loading...

  1. 1

Basic Information

Product Classification Accessories

Please check the type/dimensions/specifications of the part PSB-3 in the Pull stud series.

Similar Part Numbers

Part Number
PSB-0A-CH
PSB-1
PSB-10
PSB-3-CH
PSB-4
PSB-4-CH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)

(mm)
ℓ1
(mm)
Tool type Through Center (Through blade) D 0-0.1
(mm)
d1 h7
(mm)
d2 0-0.1
(mm)
ℓ2 0-0.1
(mm)
ℓ3
(mm)
H
(mm)
G θ° d3
(mm)
Standard Set Mass
(g)

SGD 49.08

1 Piece(s) 6 Day(s) or more BT3016.543235MAS-21112.57185.513M1260゜2.5400030

SGD 37.94

1 Piece(s) 6 Day(s) or more -2053285--13.7138.922.5517M1260゜-310030

SGD 37.94

1 Piece(s) 6 Day(s) or more BT402350255--15171018519M1690゜-310065

SGD 49.08

1 Piece(s) 8 Day(s) or more BT402360356MAS-115171028719M1645゜4400065

SGD 37.94

1 Piece(s) 8 Day(s) or more BT402360356MAS-2-15171028519M1660゜-310075

SGD 49.08

1 Piece(s) 6 Day(s) or more BT402360356MAS-215171028719M1660゜4400070

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)