(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rolling Center NC70 (Part Numbers)

Rolling Center NC70

[Features]
· The product is designed by focusing on the super high speed rotation (7000 min-1) and high accuracy (TIR 0.003).
· Carbide insert is attached on the tip part to withstand abrasion and friction due to super high speed rotation. (A type)
· By using the combined angular bearing (3 places) and two types of bearings of needle bearings inside this product, it is finely designed and assembled to withstand rigidity.
· The use of a unique labyrinth mechanism (non-contact) as a measure to prevent immersion when cutting oil is used eliminates wear, friction, and power loss, reduces the temperature rise of the machine, and improves accuracy and reliability of lifespan.

Part Number

Configured Part Number is shown.

NC75-021

 

Part Number
NC75-021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Super Hard Diameter

SGD 1,720.90

1 Piece(s) 13 Day(s) or more MT5YesA8236201366.3755526614

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features Designed with a focus on high precision (TIR 0.003). Ultra high speed rotation allows for the inclusion of a carbide tip on the grind-resistant end portion. (Type A) 2 types of bearings, angular bearings (3) and needle bearings, are assembled in the main body for rigidity resistance and a delicate design and assembly. An independent labyrinth mechanism (non-contact) is used as a watertight method when using cutting oil for precision with minimal main body temperature increase, without wearing, grinding, or damage, and increased reliability in a long product lifespan. Deflection at Center (Max.) TIR0.003
Maximum Number of Rotation(min-1) 7000

Please check the type/dimensions/specifications of the part NC75-021 in the Rolling Center NC70 series.

Similar Part Numbers

Part Number
NC73-002
NC73-021
NC74-002
NC74-021
NC75-002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Super Hard Diameter

SGD 1,232.53

1 Piece(s) 13 Day(s) or more MT3N/AB5322-85554.532.5172-

SGD 1,424.18

1 Piece(s) 13 Day(s) or more MT3YesA53221585554.532.517210

SGD 1,399.09

1 Piece(s) 13 Day(s) or more MT4N/AB7030-1085.368.540216.5-

SGD 1,590.93

1 Piece(s) 13 Day(s) or more MT4YesA7030161085.368.550226.510

SGD 1,538.30

1 Piece(s) 13 Day(s) or more MT5N/AB8236-1366.37550261-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)