(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap (for Metric Screws/HSS-E) (Part Numbers)

Hand Tap (for Metric Screws/HSS-E)

[Features]
· Can be used for both through holes and blind holes.
[Applications]
· Work materials: General steel, low/medium carbon steel, alloy steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-H-HT-M4X0.7-1

Features

●You can use both on through holes and blind holes.

Usage

●Work Material: Standard Steel, Low/Medium Carbon Steel, Alloy Steel.

Specification

●Precision:JIS2 Grade
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●High Speed Steel(HSS-E)
Part Number
T-H-HT-M4X0.7-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Tip

SGD 11.46

1 Piece(s) 9 Day(s) M40.79P521354.03.3391-2272Tip

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Vanadium High-Speed Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated Other Work Materials General Steel, Low/medium Carbon Steel, Alloy Steel Material High-Speed Steel (HSS-E)
Accuracy JIS2 Grade

Please check the type/dimensions/specifications of the part T-H-HT-M4X0.7-1 in the Hand Tap (for Metric Screws/HSS-E) series.

Similar Part Numbers

Part Number
T-H-HT-M12X1.75-1
T-H-HT-M12X1.75-2
T-H-HT-M12X1.75-3
T-H-HT-M4X0.7-2
T-H-HT-M4X0.7-3
T-H-HT-M5X0.8-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Tip

SGD 25.65

1 Piece(s) 9 Day(s) M121.759P82298.56.510.3391-2116Tip

SGD 25.65

1 Piece(s) 9 Day(s) M121.755P82298.56.510.3391-2124Medium

SGD 25.65

1 Piece(s) 9 Day(s) M121.751.5P82298.56.510.3391-2132Top

SGD 11.46

1 Piece(s) 9 Day(s) M40.75P521354.03.3391-2281Medium

SGD 11.46

1 Piece(s) 9 Day(s) M40.71.5P521354.03.3391-2299Top

SGD 11.68

1 Piece(s) 9 Day(s) M50.89P60165.54.54.2391-2311Tip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)