(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Grooved Bit (for tip surface groove) GNDF Type (Part Numbers)

Part Number

Configured Part Number is shown.

GNDFL2525M623180

 
Part Number
GNDFL2525M623180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Processing Diameter
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Minimum Processing Diameter

SGD 263.85

1 Piece(s) 4 Day(s) or more 630023Left Handed2525150252546.66.0180

Loading...

  1. 1

Basic Information

Use End Face Grooving No. of Corners Used by Tip 2 Corner Application Tip GCMN30/40/50/60□□-□□

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)