(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type (Part Numbers)

SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type

[Applications]It can be used for outer diameter grooving, transverse feeding, and profiling. [Features]Please use inserts for multi-functional and profiling machining when machining horizontal feeding and grooving.

PDF

Part Number

Configured Part Number is shown.

GNDMR2020K418

 
Part Number
GNDMR2020K418
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Application Tip

SGD 205.00

1 Piece(s) 8 Day(s) or more 418Right Handed20201252020454GCM□40□□-□□

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Side-Feed / Profile No. of Corners Used by Tip 2 Corner

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)