(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Negative, SNMM-HW, For Heavy Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

SNMM250724NHWAC820P

Part Number
SNMM250724NHWAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 35.86

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.4-25.4Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Nose Radius Others Clearance Angle(°) 0
Slot Code M Detail Nose Radius(mm) 2.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)