(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square-Shape With Hole, Negative, SNMG-SU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMG120408NSUAC510U
SNMG120408NSUAC520U
SNMG120408NSUAC530U
SNMG120408NSUAC630M
SNMG120408NSUAC8015P
SNMG120408NSUAC8035P
SNMG120408NSUAC810P
SNMG120408NSUAC820P
SNMG120408NSUAC830P
SNMG120408NSUT1000A
SNMG120408NSUT1500A
SNMG120408NSUT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel---YesCylindricalNo / Yes (both sides)AC8015P-13Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more -Steel---YesCylindricalNo / Yes (both sides)AC8035P-13Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Carbide Coating

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Carbide Coating

SGD 8.93

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.8-Cermet

SGD 8.93

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.8-Cermet

SGD 9.66

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.8-Coated cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Nose Radius 0.8 Clearance Angle(°) 0
Slot Code G Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Cutting Edge Length(mm) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)