(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert C (80° Diamond) CCGT-T-MN-FC (CCGT09T301MNFCAC530U)

Part Number

Configured Part Number is shown.

CCGT09T301MNFCAC530U

Part Number
CCGT09T301MNFCAC530U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 17.72

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U0.1Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)