(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tip (Ultra Fine Diameter CKB Type)

Part Number

Configured Part Number is shown.

 
Part Number
KBMFR061505ACZ150
KBMFR062005ACZ150
KBMFR063005ACZ150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSizes W
(mm)
Dimension ℓ
(mm)

SGD 37.33

10 Piece(s) 4 Day(s) or more 1.521.8

SGD 37.33

10 Piece(s) 4 Day(s) or more 221.8.

SGD 37.33

10 Piece(s) 4 Day(s) or more 321.8

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material Steel / Stainless Steel / Non-Ferrous Metal
Preferred Hand Right Handed Nose Radius Others Material Type ACZ150
Min Cutting Diameter φDm(mm) 6.0 Detail Nose Radius(mm) 0.05 Material Carbide Coating
Dimension F(mm) 4 Applicable Casing CKB Type Size E(mm) 0.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)