(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tip (Threading Tool THE Type)

Part Number

Configured Part Number is shown.

 
Part Number
WER1410T1500A
WER2416T1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNo. of Teeth (For Tapping) Detail Nose Radius
(mm)

SGD 19.45

10 Piece(s) 4 Day(s) or more 14 to 100.21

SGD 19.45

10 Piece(s) 4 Day(s) or more 24 to 160.11

Loading...

  1. 1

Basic Information

Shape Others Use Tapping Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Preferred Hand Right Handed Nose Radius Others Material Type T1500A
Machining Application ② Without flat cutting blade Material Cermet Applicable Casing THE R-33/THE R-44/THE R1010-33/THE R1212-33
Dimension θ°(°) 55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)