(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Tip Other (For SEC-Ace Mill FPG Type)

Part Number

Configured Part Number is shown.

 
Part Number
NFSDKN42MDA1000
NFSDKN42MDA2200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type

SGD 96.89

1 Piece(s) 4 Day(s) or more DA1000

SGD 96.89

1 Piece(s) 4 Day(s) or more DA2200

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 15 Dimension S(mm) 3.18
Dimension φd(mm) 12.7 Cutting Edge Length(mm) 3 Material Sintering diamond
Suitable Cutter / End Mill FPG Type / FPE Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)