(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert, 35° Diamond-Shape With Hole, Positive 7°, 2NC-VCGW (Part Numbers)

SUMIBORON Insert, 35° Diamond-Shape With Hole, Positive 7°, 2NC-VCGW

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

2NCVCGW160404BNC160

Part Number
2NCVCGW160404BNC160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

SGD 73.16

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC1600.4Standard Blade Tip-2.8CBN2Multi Corner TypeCoated Sumiboron series

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Work Material High-Hardness Material Rake Angle Positive
Clearance Angle(°) 7 Slot Code W Dimension S(mm) 4.76
Dimension φd(mm) 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)