(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert V (35° Rhombic) VNMA

Blade Replacement Insert V (35° Rhombic) VNMA

[Specifications]
·Chip Breaker Symbol: None
·Shape: V (35° rhombus)
· Groove
·Holes: A (With holes)
·Relief angle: Negative 0° (N) [Grade Features]
·AC410K is a general-purpose grade with an excellent balance of wear resistance and abrasion resistance.
·AC700G is a grade focusing on abrasion resistance that can be used for high to medium-speed cutting.
·BN250 is a general-purpose grade that has optimized CBN sintered compact composition and improved a balance of abrasion resistance and wear resistance.
·BN500 has an excellent balance of wear resistance and abrasion resistance, so it can achieve long tool lifespan in high-speed
·and high-precision machining of high grade cast iron such as ductile cast iron in particular.
·BN500 has an excellent balance of wear resistance and abrasion resistance, so it can achieve long tool lifespan in high-speed
·and high-precision machining of high grade cast iron such as ductile cast iron in particular.
·BN700 is one of grades that have the highest hardness and toughness in the SUMIBORON series, and has balanced abrasion resistance and wear resistance when cutting sintered alloys and cast iron, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VNMA160404AC420K
VNMA160404BN2000
VNMA160404BNX20
VNMA160408AC420K
VNMA160408BN2000
VNMA160408BN700
VNMA160408BN7000
VNMA160408BNX20
VNMA160412AC420K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 11.41

10 Piece(s) 4 Day(s) or more Cast Iron0.4AC420K0.4Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20000.4CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BNX200.4CBN

SGD 11.41

10 Piece(s) 4 Day(s) or more Cast Iron0.8AC420K0.8Carbide Coating

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20000.8CBN

SGD 102.93

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN7000.8CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8CBN

SGD 108.08

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BNX200.8CBN

SGD 11.41

10 Piece(s) 4 Day(s) or more Cast Iron1.2AC420K1.2Carbide Coating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)