(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Diamond Chip C (80° Rhombus) CCMT

Part Number

Configured Part Number is shown.

 
Part Number
CCMT060201DA150
CCMT060202DA150
CCMT060204DA150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 110.76

1 Piece(s) 4 Day(s) or more Others0.13.3

SGD 110.76

1 Piece(s) 4 Day(s) or more 0.20.23.2

SGD 110.76

1 Piece(s) 4 Day(s) or more 0.40.43.1

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Material Type DA150 Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Material Sintering diamond

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)