(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron BN Finish EASY, for FMU/FMU-E Type SNEW-ADTR

Sumi Boron BN Finish EASY, for FMU/FMU-E Type SNEW-ADTR

Originally developed CBM sintered body tool (SUMIBORON) insert.
● Shape: square
● Relief angle: N (0°)
● Grade: CBN
● Compatible machining: high speed and light cutting / general-purpose cutting
● Blade Tip Shape: negative land
● Cutting edge length: 12

Part Number

Configured Part Number is shown.

Part Number
SNEW1203ADTRSBN700
SNEW1203ADTRSBN7000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial type model

SGD 89.91

1 Piece(s) 4 Day(s) or more BN700

SGD 94.41

1 Piece(s) 4 Day(s) or more BN7000

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) Work material Cast Iron
Material type CBN Compatible Machining High Speed and Light Cutting/General Cutting Thickness(mm) 3.18
Applicable Cutter BN Finishing Mill, EASY FMU Type Flat cutting blade clearance angle 15 Blade tip shape Negative land
Blade Length 12 Dimension A(mm) 12.7 Application WBMR tip for main blade
Selfishly Right-hand Cutting Angle 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)