(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw (for Soul) (Part Numbers)

Soft Jaw (for Soul)

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

HS-9

Part Number
HS-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

SGD 198.40

1 Piece(s) 8 Day(s) 957228.6Strong type95711438112-85234500

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Other
Pitch(mm) - Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HS-9 in the Soft Jaw (for Soul) series.

Similar Part Numbers

Part Number
HS-12
HS-6
HS-8
MSE-10
MSE-10-60
MSE-10-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

SGD 348.51

1 Piece(s) 8 Day(s) 1259304.8Strong type125914542112-85408500

SGD 112.89

1 Piece(s) 8 Day(s) 635152.4Strong type6357726112-85071300

SGD 146.35

1 Piece(s) 8 Day(s) 843203.2Strong type8439832112-97322700

SGD 161.00

1 Piece(s) 8 Day(s) 1050254Standard Type105010736112-78613600

SGD 230.16

1 Piece(s) 8 Day(s) 1060254Standard Type106010736112-91044600

SGD 297.60

1 Piece(s) 8 Day(s) 1090254Standard Type109010736112-91126500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)