(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Tray AGST

Stainless Steel Tray AGST

Standard Unit Price:
SGD 87.30-
Days to Ship :
7 Day(s)

[Features]
· Can be used as container for store displays or for stock items that are refrigerated or kept hot.
[Materials]
· Stainless steel (SUS430)

Basic Specifications

  • Product Type
    Other
  • Material
    Stainless Steel
  • External Dimensions: Depth(mm)
    453
  • External Dimensions: Height(mm)
    28
  • Usable Inner Dimensions: Depth(mm)
    436
  • Usable Inner Dimensions: Height(mm)
    27
  • Body / Option
    Main Body
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (Denomination)

Refine by

  • Large
  • Small
  • Clear
External Dimensions: Width(mm)

Refine by

  • 550
  • 653
  • Clear
Usable Inner Dimensions: Width(mm)

Refine by

  • 533
  • 638
  • Clear
Trusco Code

Refine by

  • 311-2497
  • 311-2489
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Large
653
638
311-2489
7 Day(s)
SGD 96.30

Part Number : AGST-L
Days to Ship 7 Day(s)
Standard Unit Price SGD 96.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material
    Stainless Steel
  • Size (Denomination)
    Large
  • External Dimensions: Width(mm)
    653
  • External Dimensions: Depth(mm)
    453
  • External Dimensions: Height(mm)
    28
  • Usable Inner Dimensions: Width(mm)
    638
  • Usable Inner Dimensions: Depth(mm)
    436
  • Usable Inner Dimensions: Height(mm)
    27
  • Body / Option
    Main Body
  • Trusco Code
    311-2489
  • Mass(kg)
    2.1
1 pc.
Small
550
533
311-2497
7 Day(s)
SGD 87.30

Part Number : AGST-M
Days to Ship 7 Day(s)
Standard Unit Price SGD 87.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material
    Stainless Steel
  • Size (Denomination)
    Small
  • External Dimensions: Width(mm)
    550
  • External Dimensions: Depth(mm)
    453
  • External Dimensions: Height(mm)
    28
  • Usable Inner Dimensions: Width(mm)
    533
  • Usable Inner Dimensions: Depth(mm)
    436
  • Usable Inner Dimensions: Height(mm)
    27
  • Body / Option
    Main Body
  • Trusco Code
    311-2497
  • Mass(kg)
    1.78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)