(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Movable Heavy Work Bench with Front Panel White Board Average Load (kg) 3000

Movable Heavy Work Bench with Front Panel White Board Average Load (kg) 3000

Standard Unit Price:
SGD 3,075.20-
Days to Ship :
28 Day(s)

[Features]
· The left side is the punching panel and the right side is the whiteboard.
· Tools, etc. can be hung from the punching panel using hooks, etc.

Basic Specifications

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Load During Movement(kg)
    300
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate/Mobile
  • Linoleum Upholstered Top Plate / Mobile Type
  • Steel Top Plate / Mobile Type
  • Clear
Trusco Code

Refine by

  • 467-3468
  • 467-3433
  • 467-3409
  • 467-3204
  • 467-3174
  • 467-3140
  • 467-2771
  • 467-2747
  • 467-2712
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1500
750
Linoleum Upholstered Top Plate / Mobile Type
467-2712
28 Day(s)
SGD 3,358.70

Part Number : RTWC-1500P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,358.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate / Mobile Type
  • Load During Movement(kg)
    300
  • Trusco Code
    467-2712
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    127.5
1 unit
1800
750
Linoleum Upholstered Top Plate / Mobile Type
467-2747
28 Day(s)
SGD 3,765.80

Part Number : RTWC-1800P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,765.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate / Mobile Type
  • Load During Movement(kg)
    300
  • Trusco Code
    467-2747
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    151.5
1 unit
1800
900
Linoleum Upholstered Top Plate / Mobile Type
467-2771
28 Day(s)
SGD 3,928.90

Part Number : RTWC-1809P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,928.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate / Mobile Type
  • Load During Movement(kg)
    300
  • Trusco Code
    467-2771
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    158.5
1 unit
1500
750
Steel Top Plate / Mobile Type
467-3140
28 Day(s)
SGD 3,075.20

Part Number : STWC-1500P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,075.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate / Mobile Type
  • Load During Movement(kg)
    300
  • Trusco Code
    467-3140
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    130.5
1 unit
1800
750
Steel Top Plate / Mobile Type
467-3174
28 Day(s)
SGD 3,476.60

Part Number : STWC-1800P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,476.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate / Mobile Type
  • Load During Movement(kg)
    300
  • Trusco Code
    467-3174
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    153.5
1 unit
1800
900
Steel Top Plate / Mobile Type
467-3204
28 Day(s)
SGD 3,603.50

Part Number : STWC-1809P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,603.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate / Mobile Type
  • Load During Movement(kg)
    300
  • Trusco Code
    467-3204
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    161.5
1 unit
1500
750
DAP Decorative Top Plate/Mobile
467-3409
28 Day(s)
SGD 3,192.30

Part Number : TWC-1500P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,192.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate/Mobile
  • Load During Movement(kg)
    300
  • Trusco Code
    467-3409
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    124.0
1 unit
1800
750
DAP Decorative Top Plate/Mobile
467-3433
28 Day(s)
SGD 3,594.10

Part Number : TWC-1800P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,594.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate/Mobile
  • Load During Movement(kg)
    300
  • Trusco Code
    467-3433
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    148.5
1 unit
1800
900
DAP Decorative Top Plate/Mobile
467-3468
28 Day(s)
SGD 3,726.10

Part Number : TWC-1809P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,726.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate/Mobile
  • Load During Movement(kg)
    300
  • Trusco Code
    467-3468
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    Front panel / White board: SFP type
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    155.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)