(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,200 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,200 mm, 4 Shelf Type)

Standard Unit Price:
SGD 462.40-
Days to Ship :
7 Day(s)

A shelf with a bolt-less construction that does not use even a single bolt. (M3 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing heavy objects in warehouses and factories.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 505-6411
  • 505-6373
  • 505-6331
  • 505-6292
  • 505-6217
  • 505-6179
  • 505-6136
  • 505-6098
  • 506-9581
  • 506-9548
  • 506-9505
  • 506-9424
  • 506-9386
  • 506-9343
  • 506-9301
  • 508-5004
  • 508-4997
  • 508-4962
  • 508-4954
  • 508-4920
  • 508-4911
  • 508-4881
  • 508-4725
  • 508-4717
  • 508-4687
  • 508-4679
  • 508-4644
  • 508-4636
  • 508-4601
  • 508-4598
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
506-9301
7 Day(s)
SGD 540.70

Part Number : M3-4354-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 540.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-9301
  • Mass
    39.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
508-4598
7 Day(s)
SGD 462.40

Part Number : M3-4354B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 462.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-4598
  • Mass
    34.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
506-9343
7 Day(s)
SGD 588.90

Part Number : M3-4364-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 588.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-9343
  • Mass
    43.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
508-4636
7 Day(s)
SGD 510.60

Part Number : M3-4364B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 510.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-4636
  • Mass
    38.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
506-9386
7 Day(s)
SGD 649.50

Part Number : M3-4374-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 649.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-9386
  • Mass
    48.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
508-4679
7 Day(s)
SGD 588.30

Part Number : M3-4374B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 588.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-4679
  • Mass
    43.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
506-9424
7 Day(s)
SGD 817.00

Part Number : M3-4394-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 817.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-9424
  • Mass
    62.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
508-4717
7 Day(s)
SGD 738.70

Part Number : M3-4394B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 738.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-4717
  • Mass
    57.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
505-6098
7 Day(s)
SGD 627.70

Part Number : M3-4454-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 627.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-6098
  • Mass
    47.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
508-4601
7 Day(s)
SGD 566.50

Part Number : M3-4454B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 566.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-4601
  • Mass
    42.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
505-6136
7 Day(s)
SGD 682.00

Part Number : M3-4464-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 682.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-6136
  • Mass
    51.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
508-4644
7 Day(s)
SGD 620.90

Part Number : M3-4464B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 620.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-4644
  • Mass
    46.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
505-6179
7 Day(s)
SGD 808.10

Part Number : M3-4474-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 808.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-6179
  • Mass
    61kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
508-4687
7 Day(s)
SGD 747.00

Part Number : M3-4474B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 747.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-4687
  • Mass
    55.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
505-6217
7 Day(s)
SGD 976.90

Part Number : M3-4494-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 976.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-6217
  • Mass
    75.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
508-4725
7 Day(s)
SGD 898.60

Part Number : M3-4494B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 898.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-4725
  • Mass
    70.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
506-9505
7 Day(s)
SGD 830.40

Part Number : M3-4564-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 830.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-9505
  • Mass
    64kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
508-4911
7 Day(s)
SGD 769.20

Part Number : M3-4564B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 769.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-4911
  • Mass
    58.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
506-9548
7 Day(s)
SGD 942.20

Part Number : M3-4574-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 942.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-9548
  • Mass
    71.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
508-4954
7 Day(s)
SGD 881.10

Part Number : M3-4574B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 881.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-4954
  • Mass
    66kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
506-9581
7 Day(s)
SGD 1,122.10

Part Number : M3-4594-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,122.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-9581
  • Mass
    88.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
508-4997
7 Day(s)
SGD 1,061.00

Part Number : M3-4594B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,061.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-4997
  • Mass
    83.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
505-6292
7 Day(s)
SGD 890.80

Part Number : M3-4654-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 890.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-6292
  • Mass
    71.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
508-4881
7 Day(s)
SGD 829.60

Part Number : M3-4654B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 829.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-4881
  • Mass
    66.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
505-6331
7 Day(s)
SGD 993.20

Part Number : M3-4664-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 993.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-6331
  • Mass
    77.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
508-4920
7 Day(s)
SGD 932.00

Part Number : M3-4664B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 932.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-4920
  • Mass
    72.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
505-6373
7 Day(s)
SGD 1,105.70

Part Number : M3-4674-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,105.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-6373
  • Mass
    86.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
508-4962
7 Day(s)
SGD 1,027.40

Part Number : M3-4674B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,027.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-4962
  • Mass
    81.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
505-6411
7 Day(s)
SGD 1,454.40

Part Number : M3-4694-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,454.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-6411
  • Mass
    119.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
508-5004
7 Day(s)
SGD 1,376.10

Part Number : M3-4694B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,376.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-5004
  • Mass
    114.6kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)