(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Angled Ruler (with Stand) (Part Numbers)

Angled Ruler (with Stand)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Angled Ruler (with Stand)
  • Angled Ruler (with Stand)
  • Angled Ruler (with Stand)

[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.

Part Number

Configured Part Number is shown.

156E-150

Features

●A ruler that finishes inside angle and outside angle to a special angle.

Usage

●During set work, product inspection, parts inspection etc.

Specification

●Tolerance: within ±3°

Materials

●Soft Steel
Part Number
156E-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)

SGD 258.70

1 Piece(s) 8 Day(s) 150120150120° Type2525525365-1321400

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Shape With Base
Application For assembly work, product inspection, parts inspection, and others. Material Mild Steel (SS400) Allowable Value Within ±3 min.

Please check the type/dimensions/specifications of the part 156E-150 in the Angled Ruler (with Stand) series.

Similar Part Numbers

Part Number
156A-250
156A-300
156C-100
156E-200
156E-250
156E-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)

SGD 490.70

1 Piece(s) 8 Day(s) 2504516845° Type2525625365-1142600

SGD 598.50

1 Piece(s) 8 Day(s) 3004520845° Type3030730365-11511200

SGD 230.20

1 Piece(s) 8 Day(s) 100607360° Type2020520365-1215200

SGD 340.30

1 Piece(s) 8 Day(s) 200120200120° Type2929629365-1339900

SGD 500.70

1 Piece(s) 8 Day(s) 250120250120° Type3636736365-13471400

SGD 685.00

1 Piece(s) 8 Day(s) 300120300120° Type4040840365-13552200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)