(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Strap for safety glass

Strap for safety glass

Standard Unit Price:
SGD 5.14-
Days to Ship :
5 Day(s) or more

[Features]
· Can be safely separated even when the traps are caught in machines, etc.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Trusco Code

Refine by

  • 416-2561
  • 416-2544
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
416-2561
8 Day(s)
SGD 5.14

Part Number : TSG-60B
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.14
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Color
    Blue
  • Length(mm)
    600
  • Trusco Code
    416-2561
  • Specifications
    Traps Slotted Type
  • Material
    Polyester
  • Mass(g)
    7
1 pc.
Black
416-2544
5 Day(s) or more
SGD 5.40

Part Number : TSG-60BK
Days to Ship 5 Day(s) or more
Standard Unit Price SGD 5.40
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Other
    Option
  • Color
    Black
  • Length(mm)
    600
  • Trusco Code
    416-2544
  • Specifications
    Traps Slotted Type
  • Material
    Polyester
  • Mass(g)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Separates safely even if a strap is caught in a machine or the like.

Specification

●Total Length(mm):600
●SPQ(piece):100
●Strap Split Type

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)