(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
BX™ Protective Glasses

BX™ Protective Glasses

Standard Unit Price:
SGD 19.20
Days to Ship :
8 Day(s)

[Features]
· 3 adjustment functions - temple angle adjustment, length adjustment and nose pad adjustment allow a good fit to a variety of different faces, providing comfort and assured safety.

Basic Specifications

  • Shape
    Binocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.25
  • Trusco Code
    422-3748
  • Lens Material
    Polycarbonate
  • Features
    With Arm Adjustment, with Angle Adjustment, with Nose Pad
  • Specifications
    Based on JIS Q1000, conforms to JIS T8147, ANSI Standard Product (Z87+)
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 19.20

Part Number : 11471
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.20
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.25
  • Trusco Code
    422-3748
  • Lens Material
    Polycarbonate
  • Features
    With Arm Adjustment, with Angle Adjustment, with Nose Pad
  • Specifications
    Based on JIS Q1000, conforms to JIS T8147, ANSI Standard Product (Z87+)
  • Mass(g)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)