(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bracket for solar construction light

Bracket for solar construction light

Standard Unit Price:
SGD 8.30
Days to Ship :
7 Day(s)

[Features]
· Blanket for Solar Construction Light
[Applications]
· For mounting LED construction lighting.

Basic Specifications

  • Product Type
    Color Cone Options
  • Optional Item
    For Construction Lights
  • Trusco Code
    415-4827
  • Mass(g)
    53
  • Features
    Mini type with solar panel. Automatically lights up at night. Has built-in battery.
  • Application
    For construction lights.
  • Continuous illumination time
    90 hours (when fully charged)
  • Inner Diameter of Insertion Hole(mm)
    39
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s)
SGD 8.30

Part Number : TR-BRA
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    For Construction Lights
  • Trusco Code
    415-4827
  • Mass(g)
    53
  • Features
    Mini type with solar panel. Automatically lights up at night. Has built-in battery.
  • Application
    For construction lights.
  • Continuous illumination time
    90 hours (when fully charged)
  • Inner Diameter of Insertion Hole(mm)
    39
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Visibility improves due to diffusion type original LED.
●360 degrees can be illuminated over a wide range.
●Mini type of solar panel specification. 
●Auto lights at night.
●Built-in storage battery type.

Usage

●For working lamp. For security light.

Specification

●Insertion Port Inner Diameter (mm):39
●SPQ(piece):50
●High Luminosity Light Emitting Diode 
●Rainproof Structure
●Power Supply: Nickel-Metal-Hydride Battery 
●Continuous Lighting Time: 90 hours
●Lighting Pattern(switching): Mode 1-Blinking, Mode 2-Rotating

Materials

●Main Body Upper Part: Polycarbonate 
●Main Body Lower Part: Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)