(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pocket Suits

Pocket Suits

Standard Unit Price:
SGD 17.30
Days to Ship :
7 Day(s)

[Features]
· You never have to worry about getting rained on with this simple, portable rainwear.
· This type includes a separate jacket and pants.
[Applications]
· Simple rainwear for civil engineering, construction, lawn and garden, forestry, farming, fishing, etc. in rainy conditions.

Basic Specifications

  • Product Model
    Rain Suit
  • Color
    Clear
  • Size
    Free
  • Body Height (cm)
    160~175
  • Chest / Head Circumference (cm)
    84~104
  • Waist (cm)
    72~88
  • Trusco Code
    308-7077
  • Mass(g)
    410
  • Features
    This type has separate top and pants.
  • Use
    Convenient rain wear for protection against rain during work such as civil engineering, construction, landscaping, forestry, agricultural and fisheries work.
  • Specifications
    With Hood
  • Material Quality
    Polyvinyl chloride (PVC) resin
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
7 Day(s)
SGD 17.30

Part Number : 1300
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Rain Suit
  • Color
    Clear
  • Size
    Free
  • Body Height (cm)
    160~175
  • Chest / Head Circumference (cm)
    84~104
  • Waist (cm)
    72~88
  • Trusco Code
    308-7077
  • Mass(g)
    410
  • Features
    This type has separate top and pants.
  • Use
    Convenient rain wear for protection against rain during work such as civil engineering, construction, landscaping, forestry, agricultural and fisheries work.
  • Specifications
    With Hood
  • Material Quality
    Polyvinyl chloride (PVC) resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A portable simple rainwear which you can use in case of a sudden rain anytime anywhere.
●Jacket and trousers separate type.

Usage

●A simple rainwear in case of a sudden rain during civil engineering, construction, gardening, forestry, agriculture and fisheries.

Specification

●Color:Clear
●Size:Free
●Height(cm):160 to 175
●Chest Circumference(cm):84 to 104
●Waist(cm):72 to 88
●SPQ(piece):60
●With hood

Materials

●Polyvinyl Chloride(PVC)Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)