(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Denim Protective Gear - Sleeve Covers

Denim Protective Gear - Sleeve Covers

Standard Unit Price:
SGD 78.40
Days to Ship :
8 Day(s)

[Features]
· It's made from durable denim fabric.
· Shoulder and upper arms, which are not protected by ordinary aprons, are protected.
[Applications]
· For polishing and deburring.

Basic Specifications

  • Product Type
    Apron
  • Thickness(mm)
    0.8
  • Features 1
    It's made from durable denim fabric.
  • Features 2
    Shoulder and upper arms, which are not protected by ordinary aprons, are protected.
  • Application
    For polishing and deburring.
  • Specifications
    12 Oz Denim Fabric
  • Material
    Cotton (Blue denim)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Garment length(cm)

Refine by

  • 118
  • 122
  • Clear
Chest circumference(cm)

Refine by

  • 108
  • 112
  • Clear
Size

Refine by

  • L
  • M
  • Clear
Trusco Code

Refine by

  • 258-4514
  • 258-4506
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
122
112
L
258-4514
8 Day(s)
SGD 78.40

Part Number : TGE-SM-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 78.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron
  • Garment length(cm)
    122
  • Thickness(mm)
    0.8
  • Chest circumference(cm)
    112
  • Size
    L
  • Trusco Code
    258-4514
  • Features 1
    It's made from durable denim fabric.
  • Features 2
    Shoulder and upper arms, which are not protected by ordinary aprons, are protected.
  • Application
    For polishing and deburring.
  • Specifications
    12 Oz Denim Fabric
  • Material
    Cotton (Blue denim)
  • Mass(g)
    900
1 pc.
118
108
M
258-4506
8 Day(s)
SGD 78.40

Part Number : TGE-SM-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 78.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron
  • Garment length(cm)
    118
  • Thickness(mm)
    0.8
  • Chest circumference(cm)
    108
  • Size
    M
  • Trusco Code
    258-4506
  • Features 1
    It's made from durable denim fabric.
  • Features 2
    Shoulder and upper arms, which are not protected by ordinary aprons, are protected.
  • Application
    For polishing and deburring.
  • Specifications
    12 Oz Denim Fabric
  • Material
    Cotton (Blue denim)
  • Mass(g)
    850

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)