(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit) (Part Numbers)

Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)

Ideal for organizing documents and catalogs. The main body has a welded structure that helps prevent torsion and lateral shifting. The baked coating is resistant to rust, scratches etc., and makes dirt inconspicuous. For long term use in offices, factory warehouses, and shops.


Part Number

Configured Part Number is shown.

B3C20

Part Number
B3C20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (B4 shallow) Drawer (B4 medium deep) Drawer (B4 deep) Drawer internal height
(mm)
Mass
(g)
Trusco Code Amount Of Content

SGD 1,492.60

1 Piece(s) 28 Day(s) 80885X400X8803 Rows 20 Levels--3252200504-63861 unit

Loading...

  1. 1

Basic Information

Product Type Catalog case Pull-out type B4 Shape Drawer internal width(mm) 257
Drawer internal depth(mm) 364 Accessory Each drawer has 2 name cards. Caution Partitions are sold separately.
Shallow Drawer B4-20 Medium depth drawer B4-15 Deep drawer B4-10
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part B3C20 in the Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit) series.

Similar Part Numbers

Part Number
B1C10
B1C15
B1C20
B2C10
B2C1015
B2C1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (B4 shallow) Drawer (B4 medium deep) Drawer (B4 deep) Drawer internal height
(mm)
Mass
(g)
Trusco Code Amount Of Content

SGD 477.90

1 Piece(s) 9 Day(s) 30315X400X880--1 Row 10 Levels7214700504-5177-

SGD 538.10

1 Piece(s) 9 Day(s) 30315X400X880-1 Row 15 Levels-4516300504-5746-

SGD 576.80

1 Piece(s) 9 Day(s) 30315X400X8801 Row 20 Levels--3216600504-6246-

SGD 839.50

1 Piece(s) 20 Day(s) or more 50600X400X880--2 Row 10 Levels7226500504-5568-

SGD 917.30

1 Piece(s) 20 Day(s) or more 50600X400X880-1 Row 15 Levels1 Row 10 Levels(Medium-Deep Type: 45, Deep Type: 72)32500504-6041-

SGD 963.00

1 Piece(s) 20 Day(s) or more 50600X400X8801 Row 20 Levels-1 Row 10 Levels(Shallow Type: 32, Deep Type: 72)32800504-6181-

Tech Support