(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic Bar

Magnetic Bar

[Features]
· Pushing the "PUSH" will affix posted material with a single touch.
· As it is made longer than the standard A4 size, it can fix the paper without damaging its corners.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●When [PUSH] is pressed the lower half pop-up allowing you to fix or remove posted materials.

Specification

●SPQ(piece):10
Part Number
TMOB-220-B
TMOB-220-W
TMOB-220-Y
TMOB-310-B
TMOB-310-W
TMOB-310-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.99

1 Piece(s) 9 Day(s)

SGD 3.99

1 Piece(s) 9 Day(s)

SGD 3.99

1 Piece(s) 9 Day(s)

SGD 5.25

1 Piece(s) 9 Day(s)

SGD 5.25

1 Piece(s) 9 Day(s)

SGD 5.25

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Tech Support