(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Newal Rod

Newal Rod

Standard Unit Price:
SGD 12.89-
Days to Ship :
9 Day(s)

[Features]
· Light and durable aluminum surveyor rod.
· When combining two rods, use the measuring bracket "TKK".
· Vertical/horizontal (front and back) 1 cm scale.
· Red and white sections, 20 cm each.
[Applications]
· Rod for documentary photography on site.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Rod
  • Width(mm)
    60
  • Thickness(mm)
    6
  • Material
    Aluminum Alloy
  • Application
    Rod for documentary photography on site
Part Number
Overall Length(m)

Refine by

  • 0.3
  • 0.5
  • 0.7
  • 1.0
  • 1.5
  • Clear
Trusco Code

Refine by

  • 274-3361
  • 274-3353
  • 274-3345
  • 274-3337
  • 274-3329
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.3
274-3329
9 Day(s)
SGD 12.89

Part Number : TNR-30
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.89

Specificationtitle

  • Product Type
    Rod
  • Width(mm)
    60
  • Overall Length(m)
    0.3
  • Thickness(mm)
    6
  • Material
    Aluminum Alloy
  • Trusco Code
    274-3329
  • Mass(g)
    130
  • Application
    Rod for documentary photography on site
0.5
274-3337
9 Day(s)
SGD 12.92

Part Number : TNR-50
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.92

Specificationtitle

  • Product Type
    Rod
  • Width(mm)
    60
  • Overall Length(m)
    0.5
  • Thickness(mm)
    6
  • Material
    Aluminum Alloy
  • Trusco Code
    274-3337
  • Mass(g)
    216
  • Application
    Rod for documentary photography on site
0.7
274-3345
9 Day(s)
SGD 15.95

Part Number : TNR-70
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.95

Specificationtitle

  • Product Type
    Rod
  • Width(mm)
    60
  • Overall Length(m)
    0.7
  • Thickness(mm)
    6
  • Material
    Aluminum Alloy
  • Trusco Code
    274-3345
  • Mass(g)
    298
  • Application
    Rod for documentary photography on site
1.0
274-3353
9 Day(s)
SGD 21.07

Part Number : TNR-100
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.07

Specificationtitle

  • Product Type
    Rod
  • Width(mm)
    60
  • Overall Length(m)
    1.0
  • Thickness(mm)
    6
  • Material
    Aluminum Alloy
  • Trusco Code
    274-3353
  • Mass(g)
    410
  • Application
    Rod for documentary photography on site
1.5
274-3361
9 Day(s)
SGD 31.37

Part Number : TNR-150
Days to Ship 9 Day(s)
Standard Unit Price SGD 31.37

Specificationtitle

  • Product Type
    Rod
  • Width(mm)
    60
  • Overall Length(m)
    1.5
  • Thickness(mm)
    6
  • Material
    Aluminum Alloy
  • Trusco Code
    274-3361
  • Mass(g)
    680
  • Application
    Rod for documentary photography on site

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support