(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Free Position Wrench AE102-HD

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Free Position Wrench
Part Number: AE102-HD

Standard Unit Price: SGD 47.30 Special Price SGD 47.30
Days to Ship: 11 Day(s)

[Features]
· Can be used according to the work environment in combination with a special handle and drive.
· It can also be used separately as a wrench.
· Convenient for tightening and loosening of bolts and nuts in narrow places.
[Applications]
· Automotive Maintenance Tools
· Tightening/loosening of bolts/nuts in narrow places

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of AE102-HD

  • Product Type
    Engine Related
  • Overall Length(mm)
    370
  • Details Type
    Handle (Offset Type)
  • Thickness(mm)
    -
  • Opposite side dimensions(mm)
    -
  • Trusco Code
    373-0425
  • Mass(g)
    290
  • Features
    Can be used according to the work environment in combination with a special handle and drive.

Please check the type/dimensions/specifications of the part AE102-HD in the Free Position Wrench series.

Similar Part Numbers

Part Number
AE101-10
AE101-12
AE101-12S
AE101-13
AE101-15
AE101-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Details Type Thickness
(mm)
Opposite side dimensions
(mm)
Trusco Code Mass
(g)

SGD 51.38

1 Piece(s) 11 Day(s) 106-24.510373-0310130

SGD 51.38

1 Piece(s) 11 Day(s) 106-27.512373-0328130

SGD 51.29

1 Piece(s) 11 Day(s) 106Short Type1412373-0336115

SGD 51.48

1 Piece(s) 11 Day(s) 106-2813373-0344150

SGD 57.14

1 Piece(s) 11 Day(s) 106-2815373-0361150

SGD 57.30

1 Piece(s) 11 Day(s) 113-28.519373-0387180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)