(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Bucket, Capacity (L) 13–20

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Bucket, Capacity (L) 13–20

Standard Unit Price:
SGD 80.37-
Days to Ship :
8 Day(s) or more

[Features]
· All stainless steel, optimal for use with pharmaceutical and chemical products.
· Manufactured with a one-piece pressing and full drawing process for excellent corrosion resistance.

* Caution*
This product is the main body only. The lid needs to be ordered separately.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity Details(L)

Refine by

  • 10
  • 13
  • 15
  • 18
  • Clear
External Dimensions: Height(mm)

Refine by

  • 230
  • 260
  • 305
  • 345
  • Clear
Major Diameter(mm)

Refine by

  • 292
  • 300
  • Clear
Usable Inner Dimensions: Height(mm)

Refine by

  • 230
  • 250
  • 293
  • 330
  • Clear
Inner Diameter(mm)

Refine by

  • 280
  • 285
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13
260
300
250
285
18 Day(s)
SGD 80.37

Part Number : MNM-13A
Days to Ship 18 Day(s)
Standard Unit Price SGD 80.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bucket
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    13
  • External Dimensions: Height(mm)
    260
  • Major Diameter(mm)
    300
  • Usable Inner Dimensions: Height(mm)
    250
  • Inner Diameter(mm)
    285
  • Body / Option
    Main Body
  • Trusco Code
    311-2586
  • Base
    NA
  • Mass(kg)
    1.02
1 pc.
15
305
300
293
285
18 Day(s)
SGD 88.89

Part Number : MNM-15A
Days to Ship 18 Day(s)
Standard Unit Price SGD 88.89
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bucket
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    15
  • External Dimensions: Height(mm)
    305
  • Major Diameter(mm)
    300
  • Usable Inner Dimensions: Height(mm)
    293
  • Inner Diameter(mm)
    285
  • Body / Option
    Main Body
  • Trusco Code
    311-2594
  • Base
    NA
  • Mass(kg)
    1.16
1 pc.
18
345
300
330
285
8 Day(s)
SGD 116.60

Part Number : MNM-18A
Days to Ship 8 Day(s)
Standard Unit Price SGD 116.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bucket
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    18
  • External Dimensions: Height(mm)
    345
  • Major Diameter(mm)
    300
  • Usable Inner Dimensions: Height(mm)
    330
  • Inner Diameter(mm)
    285
  • Body / Option
    Main Body
  • Trusco Code
    311-2608
  • Base
    NA
  • Mass(kg)
    1.24
1 pc.
10
230
292
230
280
18 Day(s)
SGD 135.90

Part Number : SH-640B
Days to Ship 18 Day(s)
Standard Unit Price SGD 135.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bucket
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    10
  • External Dimensions: Height(mm)
    230
  • Major Diameter(mm)
    292
  • Usable Inner Dimensions: Height(mm)
    230
  • Inner Diameter(mm)
    280
  • Body / Option
    Main Body
  • Trusco Code
    500-7291
  • Base
    Included
  • Mass(kg)
    1.52

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)