(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

(Merry) Sliding Air Nippers (Pull Type) (Part Numbers)

(Merry) Sliding Air Nippers (Pull Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The slide part is a U-shaped guide rail that brings rattling down to a minimum.
· Adjustable blade opening functions are included, supporting work with greater accuracy. (Excluding SN1)
· For machine mounting.
[Applications]
· For resin molding.
· Ejector manufacturer / Set manufacturer.
· For ABS resin.

(i)Caution

  • Blades for air nippers are not included. Please purchase separately.

Part Number

Configured Part Number is shown.

SN20

Part Number
SN20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Mounting Hole C Trusco Code Mass
(g)

SGD 396.60

1 Piece(s) 8 Day(s) 598020442.0110117FN5225830466-0366595

Loading...

  1. 1

Basic Information

Product Type Air Nipper Operating Air Pressure(Mpa) 0.4–0.5 Replacement Blade For Iron/Copper -
Application Resin molding work. Ejector manufacturer / Set manufacturer. For ABS resin.

Please check the type/dimensions/specifications of the part SN20 in the (Merry) Sliding Air Nippers (Pull Type) series.

Similar Part Numbers

Part Number
SN1
SN10
SN2
SN3
SN5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Mounting Hole C Trusco Code Mass
(g)

SGD 334.90

1 Piece(s) 8 Day(s) 1.51762316.58085FN30-30-466-0331140

SGD 375.90

1 Piece(s) 8 Day(s) 475311733.09297FN3184525466-0340300

SGD 338.10

1 Piece(s) 8 Day(s) 22363419.08085FN10-30-466-0358160

SGD 337.60

1 Piece(s) 8 Day(s) 23374623.08083FN10123715466-0374170

SGD 352.40

1 Piece(s) 8 Day(s) 34806828.08487FN1144020466-0382220

Tech Support