(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Standard Hole Boring Bit 11 Type (Old JIS Type) (Part Numbers)

JIS Standard Hole Boring Bit 11 Type (Old JIS Type)

[HICUT]JIS standard type, HT110, drilling tool bit, 11 type (former JIS type).
Right-handed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

11-3-UT120

Part Number
11-3-UT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size D Tip Size A Tip Size B Tip Size C Tip Size r

SGD 31.41

10 Piece(s) 4 Day(s) or more 19UT1202101906-280161643

Loading...

  1. 1
 

Basic Information

JIS Specification Type 11 Boring Tool (Right) Product ​​Type Carbide bytes Preferred Hand Right-hand
Pieces 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)