(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Standard Hole Cutting Bit 43 Type (Part Numbers)

JIS Standard Hole Cutting Bit 43 Type

[HICUT]JIS standard type, HT110, parting-off tool bit, 43 type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

43-1-ST120

Part Number
43-1-ST120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C

SGD 16.52

1 Piece(s) 4 Day(s) or more 10ST1201001608-114383

Loading...

  1. 1
 

Basic Information

JIS Specification Type 43 punching tool (Right) Product ​​Type Carbide bytes Preferred Hand Right-hand
Pieces 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)