(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Standard Round End Corner Bit 39 Type, 40 Type (Part Numbers)

JIS Standard Round End Corner Bit 39 Type, 40 Type

[HICUT]JIS standard type, HT110,round nose bent tool bit, 39 type (right-handed) / 40 type (left-handed).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

40-0-UT120

Part Number
40-0-UT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C Tip Size r

SGD 14.87

1 Piece(s) 12 Day(s) or more Type 40 Round tip tool (Left)10UT120801006-0Left-hand101032

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Pieces 1

Please check the type/dimensions/specifications of the part 40-0-UT120 in the JIS Standard Round End Corner Bit 39 Type, 40 Type series.

Similar Part Numbers

Part Number
39-2-HT110
39-2-HT120
39-2-ST120
40-1-HT110
40-1-HT120
40-1-ST120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C Tip Size r

SGD 22.20

1 Piece(s) 4 Day(s) or more 39 Type Round Tip Corner Bit (Right)16HT1101201606-2Right-hand161643

SGD 22.83

10 Piece(s) 12 Day(s) or more 39 Type Round Tip Corner Bit (Right)16HT1201201606-2Right-hand161643

SGD 25.81

1 Piece(s) 8 Day(s) or more 39 Type Round Tip Corner Bit (Right)16ST1201201606-2Right-hand161643

SGD 18.89

1 Piece(s) 12 Day(s) or more Type 40 Round tip tool (Left)13HT1101001306-1Left-hand131332

SGD 18.89

10 Piece(s) 12 Day(s) or more Type 40 Round tip tool (Left)13HT1201001306-1Left-hand131332

SGD 18.89

1 Piece(s) 12 Day(s) or more Type 40 Round tip tool (Left)13ST1201001306-1Left-hand131332

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)