(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Standard Corner Bit 37 Type, 38 Type (Part Numbers)

JIS Standard Corner Bit 37 Type, 38 Type

[HICUT]JIS standard type, HT110, point nose bent tool bit, 37 type (right-handed) / 38 type (left-handed).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

38-1-ST120

Part Number
38-1-ST120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size C

SGD 18.55

10 Piece(s) 12 Day(s) or more 38 Type Corner Bit (Left)13ST1201001303-1Left-hand123

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Tip Size r 0.5 Pieces 1

Please check the type/dimensions/specifications of the part 38-1-ST120 in the JIS Standard Corner Bit 37 Type, 38 Type series.

Similar Part Numbers

Part Number
37-1-UT120
37-2-HT110
37-2-ST120
38-1-UT120
38-2-HT110
38-2-HT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size C

SGD 18.55

10 Piece(s) 12 Day(s) or more 37 Type Corner Bit (Right)13UT1201001303-1Right-hand123

SGD 23.50

10 Piece(s) 12 Day(s) or more 37 Type Corner Bit (Right)16HT1101201603-2Right-hand154

SGD 23.50

10 Piece(s) 12 Day(s) or more 37 Type Corner Bit (Right)16ST1201201603-2Right-hand154

SGD 18.55

10 Piece(s) 12 Day(s) or more 38 Type Corner Bit (Left)13UT1201001303-1Left-hand123

SGD 23.50

10 Piece(s) 12 Day(s) or more 38 Type Corner Bit (Left)16HT1101201603-2Left-hand154

SGD 23.50

10 Piece(s) 12 Day(s) or more 38 Type Corner Bit (Left)16HT1201201603-2Left-hand154

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)