(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type (Part Numbers)

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type

[HICUT]JIS standard type, HT110, straight turning tool bit with unsymmetric cutting edge, 31 type (right-handed) / 32 type (left-handed).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

32-1-UT120

Part Number
32-1-UT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C

SGD 18.22

10 Piece(s) 12 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)13UT1201001301-1Left-hand1393

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Tip Size r 0.5 Pieces 1

Please check the type/dimensions/specifications of the part 32-1-UT120 in the JIS Standard Asymmetric Straight Bit 31 Type, 32 Type series.

Similar Part Numbers

Part Number
31-1-UT120
31-2-HT110
31-2-HT120
32-2-HT110
32-2-HT120
32-2-ST120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C

SGD 18.22

1 Piece(s) 4 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)13UT1201001301-1Right-hand1393

SGD 23.25

10 Piece(s) 12 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)16HT1101201601-2Right-hand16114

SGD 23.25

10 Piece(s) 12 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)16HT1201201601-2Right-hand16114

SGD 23.25

10 Piece(s) 12 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)16HT1101201601-2Left-hand16114

SGD 23.25

10 Piece(s) 12 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)16HT1201201601-2Left-hand16114

SGD 23.25

10 Piece(s) 12 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)16ST1201201601-2Left-hand16114

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)