(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F2280MINI SL Small Diameter Cutter Series, Octagon Cutter MINI, Shell Type

F2280MINI SL Small Diameter Cutter Series, Octagon Cutter MINI, Shell Type

Shell type multi-functional cutter for octagonal inserts. If the depth of cut is 3 mm or less, 8 corners can be used, making it economical.

PDF

Part Number
F2280MINISL-50XSLX4
F2280MINISL-63XSLX5
F2280MINISL-80XSLX6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Mounting Hole Height ℓ
(mm)
Number of tips for use

SGD 627.34

1 Piece(s) 3 Day(s) 4240416807548350194

SGD 678.11

1 Piece(s) 3 Day(s) 5540522807548463205

SGD 732.20

1 Piece(s) 3 Day(s) 7250625.4807548580266

Loading...

  1. 1
 

Basic Information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Applicable Chip 0DME050408-S57/0DHW0504ZZN-A57/0DMT0504ZZN-D57/0DHT0504ZZN-F57/0DHT0504ZZN-G88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)