(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4042-16 SS F4000 Series Positive Mill Straight Shank Long Shank

F4042-16 SS F4000 Series Positive Mill Straight Shank Long Shank

High-efficiency cutter that achieves low cutting resistance thanks to its high-torsion tip. Used with a face mill arbor. Improved corrosion resistance with special body surface processing.

PDF

Part Number
F4042-16SS-40XSS32X200
F4042-16SS-50XSS42X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Shank Length ℓs
(mm)
Number of tips for use

SGD 611.88

1 Piece(s) 3 Day(s) 402503234580755811553

SGD 787.39

1 Piece(s) 3 Day(s) 501504245080755822004

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove / Vertical work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat Type Details Long shank

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)