(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4000 Series, Porcupine Cutter, Straight Shank /F4138SS (Part Numbers)

F4000 Series, Porcupine Cutter, Straight Shank /F4138SS

Straight shank type porcupine cutter that achieves low cutting force with high helix inserts. The body is given a special surface treatment to improve corrosion resistance.

PDF

Part Number
F4138SS-32XSS32X2
F4138SS-40XSS42X3
F4138SS-50XSS42X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use

SGD 1,058.92

1 Piece(s) 3 Day(s) 32150322608075951438

SGD 1,892.29

1 Piece(s) 3 Day(s) 401454236080759524312

SGD 2,355.88

1 Piece(s) 3 Day(s) 501604248080759535420

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)