(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4038 SS F4000 Series Porcupine Straight Shank (F4038SS-20XSS20X30)

F4038 SS F4000 Series Porcupine Straight Shank F4038SS-20XSS20X30

High-efficiency cutter that achieves low cutting resistance thanks to its high-torsion tip. An easy-to-handle straight shank type.

PDF

Part Number

Configured Part Number is shown.

F4038SS-20XSS20X30

Part Number
F4038SS-20XSS20X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth ap
(mm)
Underneck length ℓ2
(mm)
Tool No. Number of tips for use

SGD 891.14

1 Piece(s) 3 Day(s) 20115201304580759825

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)