(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F4238 CN F4000 Series Porcupine Cutter Combination Shank

F4238 CN F4000 Series Porcupine Cutter Combination Shank

An economical cutter that does not waste the corners of the F3000 series inserts that are not used.

PDF

Part Number
F4238CN-50XCN50.8X71
F4238CN-50XCN50.8X99
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L/Cutter Height
(mm)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of tips for use

SGD 2,157.20

1 Piece(s) 3 Day(s) 1809580759037115

SGD 2,422.11

1 Piece(s) 3 Day(s) 21012580759049921

Loading...

  1. 1
 

Basic Information

Machining Application Side External diameter Dc(φ) 50 work material General steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium
Mounting Method With handle Finish category Finishing Shank diameter Ds(mm) CN50.8
Number of flutes(sheet) 3 Compatible Tip Material Carbide Coat / No Carbide Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)