(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F3038C BT F3000 Series Porcupine Neo Front Piece Replacement Type (F3038CBT-80X28XF.P)

F3038C BT F3000 Series Porcupine Neo Front Piece Replacement Type F3038CBT-80X28XF.P

Porcupine Neo-Cutter with a replaceable tip. Allows the cost of tools to be reduced.

PDF

Part Number

Configured Part Number is shown.

F3038CBT-80X28XF.P

Part Number
F3038CBT-80X28XF.P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of flutes
(sheet)
Tool No. Blade Length Lc
(mm)
Protrusion Length Lb
(mm)
Shank
(mm)
Number of tips for use

SGD 993.80

1 Piece(s) 3 Day(s) 80-4800339428--8

Loading...

  1. 1
 

Basic Information

Machining Application Side work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Mounting Method With handle
Compatible Tip Material Carbide Coat / No Carbide Coat Applicable Chip APGT15T3PDR-D51/APMT15T3PDR-D55/APMT15T3PDR-D56/APKT15T3PDR-F55/APMT15T3PDR-F56/APMT15T3PDR-G56/APHT15T3PDR-K88

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)